PWM Controller, Fixed Frequency, Current Mode

Last Shipments

Overview

The NCP1230 represents a major leap towards achieving low standby power in medium-to-high power Switched-Mode Power Supplies such as notebook adapters, off-line battery chargers and consumer electronics equipment. Housed in a compact 8-pin package (SO-8 or PDIP-7), the NCP1230 contains all needed control functionality to build a rugged and efficient power supply. The NCP1230 is a current mode controller with internal ramp compensation. Among the unique features offered by the NCP1230 is an event management scheme that can disable the front-end PFC circuit during standby, thus reducing the no load power consumption. The NCP1230 itself goes into cycle skipping at light loads while limiting peak current (to 25% of nominal peak) so that no acoustic noise is generated. The NCP1230 has a high-voltage start-up circuit that eliminates external components and reduces power consumption. The NCP1230 also features an internal latching function that can be used for OVP protection. This latch is triggered by pulling the CS pin above 3.0 V and can only be reset by pulling VCC to ground. True overload protection, internal 2.5 ms soft start, internal leading edge blanking, internal frequency dithering for low EMI are some of the other important features offered by the NCP1230.

  • High Power AC/DC Adapters for Notebooks, etc.
  • Offline Battery Chargers
  • Flat TVs, DVD RW, Home Theatre, Set Top Boxes
  • Current−Mode Operation with Internal Ramp Compensation
  • Internal High−Voltage Start−Up Current Source for Loss Less Start−Up
  • Extremely Low No−Load Standby Power
  • Skip−Cycle Capability at Low Peak Currents
  • Direct Connection to PFC Controller for Improved No−Load Standby Power
  • Internal 2.5 ms Soft Start
  • Internal Leading Edge Blanking
  • Latched Primary Overcurrent and Overvoltage Protection
  • Short−Circuit Protection Independent of Auxiliary Level
  • Internal Frequency Jittering for Improved EMI Signature
  • +500 mA/−800 mA Peak Current Drive Capability
  • Available in Three Frequency Options: 65 kHz, 100 kHz, and 133 kHz
  • Direct Optocoupler Connection
  • SPICE Models Available for TRANsient and AC Analysis
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1230

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1230D100R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

Current Mode

100

Yes

Yes

Yes

Yes

Yes

18

500 / 800

Price N/A

More Details

NCP1230D133R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

Current Mode

133

Yes

Yes

Yes

Yes

Yes

18

500 / 800

Price N/A

More Details

NCP1230D165R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

No

Flyback

Current Mode

65

Yes

Yes

Yes

Yes

Yes

18

500 / 800

Price N/A

More Details

NCP1230D65R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Flyback

Current Mode

65

Yes

Yes

Yes

Yes

Yes

18

500 / 800

Price N/A

More Details

NCP1230P100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Flyback

Current Mode

100

Yes

Yes

Yes

Yes

Yes

18

500 / 800

Price N/A

More Details

NCP1230P133G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Flyback

Current Mode

133

Yes

Yes

Yes

Yes

Yes

18

500 / 800

Price N/A

More Details

NCP1230P65G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Flyback

Current Mode

65

Yes

Yes

Yes

Yes

Yes

18

500 / 800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.