PWM Controller, Fixed Frequency, Current Mode, with Duty Cycle Limited to 50%

Favorite

Overview

Housed in an SOIC-8 or DIP-7 package, the NCP1216 represents an enhanced version of NCP1200-based controllers. Due to its high drive capability, NCP1216 drives large gate-charge MOSFETs, which together with internal ramp compensation and built-in frequency jittering, ease the design of modern AC/DC adapters.
With an internal structure operating at different fixed frequencies, the controller supplies itself from the high-voltage rail, avoiding the need of an auxiliary winding. This feature naturally eases the designer task in some particular applications, e.g. battery chargers or TV sets. Current-mode control also provides an excellent input audio-susceptibility and inherent pulse-by-pulse control. Internal ramp compensation easily prevents sub-harmonic oscillations from taking place in continuous conduction mode designs.
When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at a user adjustable low peak current, no acoustic noise takes place.
The NCP1216 features an efficient protective circuitry, which in presence of an overcurrent condition disables the output pulses while the device enters a safe burst mode, trying to restart. Once the default has gone, the device auto-recovers.

  • High power AC/DC converters for TVs, set-top boxes etc.
  • Offline adapters for notebooks
  • Telecom DC-DC converters
  • All power supplies
  • No auxiliary winding operation
  • Current-mode control with adjustable skip-cycle capability
  • Internal ramp compensation
  • Built-in frequency jittering for better EMI signature
  • Auto-recovery internal output short circuit protection
  • Extremely low no-load standby power
  • 500mA peak current capability
  • Fixed frequency versions at 65 kHz, 100 kHz, 133 kHz
  • Internal temperature shutdown
  • Direct optocoupler connection
  • SPICE models available for TRANsient and AC analysis
  • Pin-to-pin compatible with NCP1200 series
  • Internal 1ms Soft Start (A version Only)
  • Limited Duty Cycle to 50% (A Version Only)
  • Pb-Free packages are available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

NCP1216AD100R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

100

Yes

No

Yes

No

Yes

16

500

Price N/A

More Details

NCP1216AD133R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

133

Yes

No

Yes

No

Yes

16

500

Price N/A

More Details

NCP1216AD65R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Current Mode

65

Yes

No

Yes

No

Yes

16

500

Price N/A

More Details

NCP1216AP100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

100

Yes

No

Yes

No

Yes

16

500

Price N/A

More Details

NCP1216AP133G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

133

Yes

No

Yes

No

Yes

16

500

Price N/A

More Details

NCP1216AP65G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Current Mode

65

Yes

No

Yes

No

Yes

16

500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :