Power Solutions from ON Semiconductor
Пишите нам | Компания | Инвесторы | Вакансии
 
         
 

NCP1200: Current Mode Controller Fixed Frequency Operation

Overview
Specifications
Packages
Applications
Datasheet: PWM Current-Mode Controller for Low-Power Universal Off-Line Supplies
Rev. 16 (255.0kB)
»Показать данные по надёжности
»Показать химический состав
»Уведомление об обновлениях схем (3)
Описание продукта
Housed in SO-8 or DIP-8 package, the NCP1200 represents a major leap toward ultra-compact Switch-Mode Power Supplies. Thanks to a novel concept, the circuit allows the implementation of a complete offline battery charger or a standby SMPS with few external components. Furthermore, an integrated output short-circuit protection lets the designer build an extremely low-cost AC/DC wall adapter associated with a simplified feedback scheme.

With an internal structure operating at a fixed 40 kHz, 60 kHz or 100 kHz, the controller drives low gate-charge switching devices like an IGBT or a MOSFET thus requiring a very small operating power. Thanks to current-mode control, the NCP1200 drastically simplifies the design of reliable and cheap offline converters with excellent audio- susceptibility and inherent pulse-by-pulse control.

When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at low peak current, no acoustic noise takes place.

Finally, the IC is self-supplied from the DC rail, eliminating the need of an auxiliary winding. This feature ensures operation in presence of low output voltage or shorts.
Отличительные черты
 
  • No Auxiliary Winding Operation
  • Internal Output Short-Circuit Protection
  • Extremely Low No-Load Standby Power
  • Current-Mode with Skip-Cycle Capability
  • Internal Leading Edge Blanking
  • 250 mA Peak Current Source/Sink Capability
  • Internally Fixed Frequency at 40 kHz, 60 kHz and 100 kHz
  • Direct Optocoupler Connection
  • Built-in Frequency Jittering for Lower EMI
  • SPICE Models Available for TRANsient and AC Analysis
  • Internal Temperature Shutdown
  • Pb-Free Packages are Available
Применения
  • AC/DC Adapters
  • Offline Battery Chargers
  • Auxiliary/Ancillary Power Supplies (USB, Appliances, TVs, etc.)
Технические информацие
Программно-инструментальные средства разработки (3) Номенклатуры ИС (1)
Статьи по применению (10) Спецификацие (1)
Модели - Симуляция (3) Типы корпусов (2)
Информация по демонстрационной плате
Демонстрационная плата Состояние Pb-free Короткое описание Использованные схемы Поступок
NCP1203GEVB
Active Pb-free NCP1203 70W EVB NCP1200P60G Контакт с местными дистрибьюторами
Наличие и образцы
Изделие
Состояние
Бессвинц.
Описание
Корпус
MSL*
Контейнер
Бюджетная цена единицы
Тип
Выв.
Размеры
Тип
Кол.
NCP1200D100R2G
Active Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500 $0.4093
Oбразцы
Склад
NCP1200D40R2G
Active Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500 $0.4093
Oбразцы
Склад
NCP1200D60R2G
Active Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500 $0.4093
Oбразцы
Склад
NCP1200P100G
Active Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50 $0.4467
Oбразцы
Склад
NCP1200P40G
Active Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50 $0.4467
Oбразцы
Склад
NCP1200P60G
Active Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50 $0.4467
Oбразцы
Склад
* Уровень чувствительности компонента к влажности
Soft Start : No
VCC Max (V) : 16
Short Circuit Protection : Yes
Latch : No
UVLO (V) : No
Control Mode : Current Mode
Topology : Flyback
fsw Typ (kHz) : 100
Drive Cap. (mA) : 250 / 250
Package : SOIC-8 Narrow Body
Stand-by Mode : Yes
Market Leadtime (weeks) : 8 to 12
Arrow  (2009-11-20) : In Stock
Avnet  (2009-11-20) : >1K
Future Electronics  (2009-11-20) : In Stock
P&S  (2009-11-20) : >10K
Soft Start : No
VCC Max (V) : 16
Short Circuit Protection : Yes
Latch : No
UVLO (V) : No
Control Mode : Current Mode
Topology : Flyback
fsw Typ (kHz) : 40
Drive Cap. (mA) : 250 / 250
Package : SOIC-8 Narrow Body
Stand-by Mode : Yes
Market Leadtime (weeks) : 4 to 8
Avnet  (2009-11-20) : >1K
Future Electronics  (2009-11-20) : In Stock
P&S  (2009-11-20) : >1K
Soft Start : No
VCC Max (V) : 16
Short Circuit Protection : Yes
Latch : No
UVLO (V) : No
Control Mode : Current Mode
Topology : Flyback
fsw Typ (kHz) : 60
Drive Cap. (mA) : 250 / 250
Package : SOIC-8 Narrow Body
Stand-by Mode : Yes
Market Leadtime (weeks) : 12+
Avnet  (2009-11-20) : >1K
Digi-Key  (2009-11-20) : >1K
Future Electronics  (2009-11-20) : In Stock
P&S  (2009-11-20) : <1K
Soft Start : No
VCC Max (V) : 16
Short Circuit Protection : Yes
Latch : No
UVLO (V) : No
Control Mode : Current Mode
Topology : Flyback
fsw Typ (kHz) : 100
Drive Cap. (mA) : 250 / 250
Package : 8 LEAD PDIP
Stand-by Mode : Yes
Market Leadtime (weeks) : 8 to 12
Avnet  (2009-11-20) : >10K
Digi-Key  (2009-11-20) : <1K
Future Electronics  (2009-11-20) : In Stock
P&S  (2009-11-20) : <1K
Soft Start : No
VCC Max (V) : 16
Short Circuit Protection : Yes
Latch : No
UVLO (V) : No
Control Mode : Current Mode
Topology : Flyback
fsw Typ (kHz) : 40
Drive Cap. (mA) : 250 / 250
Package : 8 LEAD PDIP
Stand-by Mode : Yes
Market Leadtime (weeks) : 2 to 4
P&S  (2009-11-20) : <1K
Soft Start : No
VCC Max (V) : 16
Short Circuit Protection : Yes
Latch : No
UVLO (V) : No
Control Mode : Current Mode
Topology : Flyback
fsw Typ (kHz) : 60
Drive Cap. (mA) : 250 / 250
Package : 8 LEAD PDIP
Stand-by Mode : Yes
Market Leadtime (weeks) : 12+
Arrow  (2009-11-20) : In Stock
Avnet  (2009-11-20) : <1K
Future Electronics  (2009-11-20) : In Stock
P&S  (2009-11-20) : >1K
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Граница Value Unit Condition
UVLO typ No

VCC max 16
V
Drive Capability - Source/Sink typ 250 / 250
mA
Topology Flyback

Mode Current Mode

Stand-by Mode Yes
Adj. Skip Mode
Short Circuit Protection Yes
When DSS is used
Latch No

Soft Start No

For complete packaging information, see the datasheet
»Показать химический состав
Case Outlines
751-07    626-05   
Packages
For complete product information, see the datasheet
Ранее просмотренные схемы
Очистить список