NCP120: Ultra-Low Dropout Voltage Regulator with Bias Rail, 150 mA
Product Description
NCP120 is a 150 mA VLDO equipped with NMOS pass
transistor and a separate bias supply voltage (VBIAS). The device
provides very stable, accurate output voltage with low noise suitable
for space constrained, noise sensitive applications. In order to
optimize performance for battery operated portable applications, the
NCP120 features low IQ consumption. The XDFN6 1.2 mm x 1.2 mm
package is optimized for use in space constrained applications
|
Features |
|
Benefits |
| |
| |
| |
|
-
Ultra-Low Dropout of Typ. 37mV
|
|
-
Allows to save power and operates with very low Vin-Vout voltage.
|
-
Fixed Output Voltage options from 0.8V to 2.1V
|
|
-
Excellent choice for low voltage Vcore applications
|
-
37 mV typical dropout at the full 150 mA load.
|
|
-
minimizes the power loss across the regulator
|
-
Guaranteed Output Current from 0mA to 150mA
|
|
-
Very good choice for high current applications
|
-
0.5% Typical Output Voltage Accuracy
|
|
-
Perfect fit for POL applications
|
-
Output Current in Excess of 150mA
|
|
|
-
Output Active Discharge option available
|
|
|
|
Applications |
|
End Products |
- Battery - powered and Portable Equipment
|
|
- Smartphones, Tablets
- Cameras, DVRs, Camcorders
|
|
|