Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCP1117LP: Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable)

Product Description
The NCP1117LP Low Dropout (LDO) Linear Voltage Regulator is the low power version of the popular NCP1117 family of low dropout voltage regulators, with reduced quiescent current. It is intended primarily for high volume consumer applications over the 0 to 125 degree temperature range. Capable of providing an output current in excess of 1 A, with a dropout voltage of 1.3 V at 1 A full current load, the series consists of an adjustable and five fixed voltage versions of 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V.
Features   Benefits
     
  • Output Current in Excess of 1.0 A
 
  • 1A Output Current
Applications   End Products
  • TV and Monitors
 
  • TV and Monitors
  • Set Top Boxes and Entertainment Devices
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 1.5 V   Single   Positive   1.5   1   18   1.3   0.55   60     SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 1.8 V   Single   Positive   1.5   1   18   1.3   0.55   60     SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 2.5 V   Single   Positive   2.5   1   18   1.3   0.55   60     SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 3.3 V   Single   Positive   3.3   1   18   1.3   0.55   60     SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: 5.0 V   Single   Positive   5   1   18   1.3   0.55   60     SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, Positive, LDO, 1.0 A (Fixed and Adjustable), Vout: Adj   Single   Positive   Adjustable   1   18   1.3   0.55   60     SOT-223-4 / TO-261-4 
Package Availability
Type
PB free
Standard
DPAK-3 x  
SOT-223-4 / TO-261-4 x