NCP1081: Integrated 40 W High Power PoE-PD & DC-DC Converter Controller (IEEE 802.3at Draft 3.0)

Overview
Specifications
Packages
Applications
Datasheet: Power over Ethernet Powered Device (PoE-PD)
Rev. 4 (239.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Description
The NCP1081 is a member of ON Semiconductor's high power HIPO™ Power over Ethernet Powered Device (PoE-PD) product family and represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE-PD interface fully compliant with the IEEE 802.3af and IEEE 802.3at (Draft 3.0) specifications and a flexible and configurable DC-DC converter controller.
The NCP1081's exceptional capabilities offer new opportunities for the design of products powered directly over Ethernet lines, eliminating the need for local power adaptors or power supplies and drastically reducing the overall installation and maintenance cost.
ON Semiconductor's unique manufacturing process and design enhancements allow the NCP1081 to deliver up to 25 W for the IEEE 802.3at (Draft 3.0) standard and up to 40 W for proprietary high power PoE applications. The NCP1081 is IEEE 802.3at (Draft 3.0) compliant and implements a Two Event Layer 1 classification. Additional proprietary classification procedures support high power power sourcing equipment (PSE) on the market. The unique high power features leverage the significant cost advantages of PoE-enabled systems to a much broader spectrum of products in emerging markets such as Industrial Ethernet, PTZ and Dome IP cameras, RFID, MIMO WLAN access points, notebooks, etc.
The NCP1081 is fabricated in a robust high voltage process and integrates a rugged vertical N-channel DMOS with a low loss current sense technique suitable for the most demanding environments and capable of withstanding harsh environments such as hot swap and cable ESD events.
Features   Benefits
     
  • Delivers up to 40 W
 
  • Supports power hungry apps
  • Full operation to TJ=150C
 
  • Wide operating temperature range
  • Robust 3.0 kV cable ESD protection
 
  • Extended operation in harsh environments
  • Exposed TSSOP-20 EP package
 
  • Thermally enhanced package for higher output current
Applications   End Products
  • Power over Ethernet Powered Device (PoE-PD) interface and Integrated DC-DC converter controller
 
  • MIMO WLAN access points
  • PTZ and dome security cameras
  • Industrial Ethernet HMIs and UPS backed PLCs and IOMs
  • Point of Sales terminals
  • RFID readers
  • Notebook computers
Technical Information
Application Notes (2) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (5)
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Parts Used Action
NCP1081SPCGEVB Active Pb-free HPOWER POE-PD SPLITTER NCP1081DEG
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCP1081DEG ActiveActiveActiveActiveActiveActive Active Integrated 40 W High Power PoE-PD & DC-DC Converter Controller (IEEE 802.3at Draft 3.0) TSSOP-20 EP, 6.5x4.4 20 948AB 2 Rail 74 Contact Sales Office
NCP1081DER2G ActiveActiveActiveActiveActiveActive Active Integrated 40 W High Power PoE-PD & DC-DC Converter Controller (IEEE 802.3at Draft 3.0) TSSOP-20 EP, 6.5x4.4 20 948AB 2 Tape and Reel 2500 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Package : TSSOP-20 EP, 6.5x4.4
IO Max (µA) : 1100000
VCC Max (V) : 57
Phases : 1
VCC Min (V) : 0
Package : TSSOP-20 EP, 6.5x4.4
tres Typ (ns) : 37
fSW Typ (kHz) : 250
VCC Min (V) : 0
VCC Max (V) : 57
Market Leadtime (weeks) : Contact Factory
P&S (2010-09-01) : <100
Package : TSSOP-20 EP, 6.5x4.4
IO Max (µA) : 1100000
VCC Max (V) : 57
Phases : 1
VCC Min (V) : 0
Package : TSSOP-20 EP, 6.5x4.4
tres Typ (ns) : 37
fSW Typ (kHz) : 250
VCC Min (V) : 0
VCC Max (V) : 57
Market Leadtime (weeks) : Contact Factory
Future Electronics (2010-09-01) : In Stock
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC min 0
V
VCC max 57
V
fSW typ 250
kHz
tres typ 37
ns
Phases 1
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
948AB   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need MOSFET / IGBT Drivers?