feedback
Rate this webpage

Need
Support?


NCP1055: Monolithic High Voltage Gated Oscillator Power Switching Regulator

Overview
Specifications
Packages
Applications
Datasheet: Monolithic High Voltage Gated Oscillator Power Switching Regulator
Rev. 14 (275kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The NCP1050 through NCP1055 are monolithic high voltage regulators that enable end product equipment to be compliant with low standby power requirements. This device series combines the required converter functions allowing a simple and economical power system solution for office automation, consumer, and industrial products. These devices are designed to operate directly from a rectified AC line source. In flyback converter applications they are capable of providing an output power that ranges from 6.0 W to 40 W with a fixed AC input of 100 V, 115 V, or 230 V, and 3.0 W to 20 W with a variable AC input that ranges from 85 V to 265 V. This device series features an active startup regulator circuit that eliminates the need for an auxiliary bias winding on the converter transformer, fault logic with a programmable timer for converter overload protection, unique gated oscillator configuration for extremely fast loop response with double pulse suppression, power switch current limiting, input undervoltage lockout with hysteresis, thermal shutdown, and auto restart fault detection. These devices are available in an economical 8-pin dual-in-line package.
Features
 
  • Startup Circuit Eliminates the Need for Transformer Auxiliary Bias Winding
  • Optional Auxiliary Bias Winding Override for Lowest Standby Power Applications
  • Converter Output Overload and Open Loop Protection
  • Auto Restart Fault Protection
  • IC Thermal Fault Protection
  • Unique, Dual Edge, Gated Oscillator Configuration for Extremely Fast Loop Response
  • Oscillator Frequency Dithering with Controlled Slew Rate Driver for Reduced EMI
  • Low Power Consumption Allowing European Blue Angel Compliance
  • On–Chip 700 V Power Switch Circuit and Active Startup Circuit
  • Rectified AC Line Source Operation from 85 V to 265 V
  • Input Undervoltage Lockout with Hysteresis
  • Oscillator Frequency Options of 44 kHz, 100 kHz, 136 kHz
  • Pb-Free Packages are Available
Applications
  • AC–DC Converters
  • Wall Adapters
  • Portable Electronic Chargers
  • Low Power Standby and Keep–Alive Supplies
Technical Documentation & Design Resources
Design & Development Tools (1) Simulation Models (3)
Design Notes (3) Data Sheets (1)
Application Notes (4) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP1055P100G Last Shipments
Pb-free
Halide free
Monolithic High Voltage Gated Oscillator Power Switching Regulator PDIP-7 626A-01 NA Tube 50  
NCP1055P136G Last Shipments
Pb-free
Halide free
Monolithic High Voltage Gated Oscillator Power Switching Regulator PDIP-7 626A-01 NA Tube 50  
NCP1055P44G Last Shipments
Pb-free
Halide free
Monolithic High Voltage Gated Oscillator Power Switching Regulator PDIP-7 626A-01 NA Tube 50  
NCP1055ST100T3G Active
Pb-free
Halide free
Monolithic High Voltage Gated Oscillator Power Switching Regulator SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 4000 $0.64
NCP1055ST136T3G Active
Pb-free
Halide free
Monolithic High Voltage Gated Oscillator Power Switching Regulator SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 4000 $0.64
NCP1055ST44T3G Active
Pb-free
Halide free
Monolithic High Voltage Gated Oscillator Power Switching Regulator SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 4000 $0.64
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2015-07-09) : <100
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 1,700
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 29,100
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 8,000
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 20,000
Datasheet: Monolithic High Voltage Gated Oscillator Power Switching Regulator
Rev. 14 (275kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Control Mode fsw Typ (kHz) fJitter Typ (%) Stand-by Mode RDS(ON) Typ (Ω) V(BR)DSS Max (V) IPeak (mA) HV Start-up Min (V) DSS (mA) UVLO Short Circuit Protection Over Power Comp. Brown-out Latch Package Type
 Pb-free 
 Halide free 
 Active     Monolithic High Voltage Gated Oscillator Power Switching Regulator   Current Mode   100   Yes   Yes   15   700   680   Yes   6.3   Yes   Yes   No   No   Yes   SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     Monolithic High Voltage Gated Oscillator Power Switching Regulator   Current Mode   140   Yes   Yes   15   700   680   Yes   6.3   Yes   Yes   No   No   Yes   SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     Monolithic High Voltage Gated Oscillator Power Switching Regulator   Current Mode   45.5   Yes   Yes   15   700   680   Yes   6.3   Yes   Yes   No   No   Yes   SOT-223-4 / TO-261-4 
Previously Viewed Products
Clear List