NCP1034: 100 V Sync Buck Controller

Overview
Specifications
Applications
Datasheet: NCP1034 Datasheet
Rev. 3 (303.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Description
The NCP1034 is a high voltage PWM controller designed for high performance synchronous Buck DC-DC applications. The NCP1034 drives a pair of external N-MOSFETs using a programmable switching frequency up to 500 kHz which allows flexibility to tune the operation of the IC to meet system level requirements. An external synchronization feature allows the simplification of system level filter design. The output voltage can be precisely regulated using the internal 1.25 V reference voltage for low voltage applications. Protections such as under voltage lockout and hiccup current limit are provided to give required system level security in the event of a fault.
Features   Benefits
     
  • Input voltage up to 100V
 
  • Wide input voltage to be used with +48V or +60V input
  • 2 A Output Drive Capability
 
  • Ability to use larger size FETs for increased efficiency
  • 1.25 V +/-1.5% feedback voltage across temperature
 
  • Excellent system level accuracy across temperature
  • External Frequency Synchronization
 
  • Ability to sync to external frequency or output a sync pulse
  • Programmable switching frequency up to 500 kHz
 
  • Optimization for efficiency and size
Applications   End Products
  • 48 V Non-Isolated DC-DC Converter
  • Distributed Point of Load Power Architectures
  • General High Voltage DC-DC Converters
 
  • Embedded Telecom Systems
  • Networking and Computing Voltage Regulator
Technical Information
Design & Development Tools (1) Data Sheets (1)
Design Notes (2) Package Drawings (1)
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Parts Used Action
NCP1034BCK5VGEVB
Active Pb-free 48/5V 5A SYNC BCK PWR SPY NCP1034DR2G Contact Local Sales Office
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCP1034DR2G
Active 100V Sync Buck Controller SOIC 16 LEAD 16 751B-05 3 Tape and Reel 2500 $2.0
Sample
Inventory
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Max (V) : 100
VCC Max (V) : 40
VCC Max (V) : 42
VCC Max (V) : 57
VCC Max (V) : 75
Phases : 1
VCC Min (V) : 8
Package : SOIC 16 LEAD
Control Mode : Voltage Mode
fSW Typ (kHz) : Up to 500
Market Leadtime (weeks) : 12+
Avnet  (2010-02-08) : >1K
Digi-Key  (2010-02-08) : >1K
P&S  (2010-02-08) : >1K
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC min 8
V
VCC max 100
40
42
57
75
V
fSW typ Up to 500
kHz
Phases 1
Mode Voltage Mode
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751B-05   
For complete product information, see the datasheet
Previously Viewed Products
Clear List