LDO Linear Regulator Controller

Favorite

Overview

The NCP102 is a low dropout linear regulator controller for applications requiring high-current and ultra low dropout voltages. The use of an external N-Channel MOSFET allows the user to adapt the device to a multitude of applications depending on system requirements for current and dropout voltage. An extremely accurate 0.8 V (+/-2%) reference allows the implementation of sub 1 V voltage supplies. The reference is guaranteed over the complete supply and temperature ranges. Other features of the NCP102 are a dedicated enable input,internally compensated error amplifier and an adjustable soft-start. A minimum drive capability of +/-5 mA provides fast transient response. The drive current is internally limited to protect the controller in case of an external MOSFET failure. The NCP102 is packaged in a space saving TSOP-6.

  • Desktop and Laptops
  • Computer Peripherals such as Graphics Cards
  • Sub 1 V Voltage Regulators
  • Desktop Motherboards, Computer Peripherals such as Graphics Cards
  • 4.5 V to 13.5 V Supply Voltage Range
  • 0.8 V (+/-2%) Voltage Reference
  • Drive Current Capability of > +/-5 mA
  • Programmable Soft-Start
  • Enable Active High
  • Programmable Regulator Output VOltage Down to 0.8 V
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP102SNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Single

Positive

9.75

0.005

4

13

0.8

0.3

50

-

Yes

No

Consumer

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :