feedback
Rate this webpage

Need
Support?


NCP1014: High Voltage Switching Regulator for Offline SMPS

Overview
Specifications
Packages
Applications
Datasheet: Self-Supplied Monolithic Switcher for Low Standby-Power Offline SMPS
Rev. 23 (345kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
GreenPoint® Design Tool
Product Overview
Product Description
The NCP101X series integrates a fixed-frequency current-mode controller and a 700 V voltage MOSFET. Housed in a PDIP7 package, the NCP101X offers everything needed to build a rugged and low-cost power supply, including soft-start, frequency jittering, short-circuit protection, skip-cycle, a maximum peak current setpoint and a Dynamic Self-Supply (no need for an auxiliary winding).
Unlike other monolithic solutions, the NCP101X is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65-100-130 kHz). When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at typically 1/4 of the maximum peak value, no acoustic noise takes place. As a result, standby power is reduced to the minimum without acoustic noise generation.
Features
 
  • Built-in 700V MOSFET with Typical RdsON of 11 or 22 Ohms
  • Large Creepage Distance between High-Voltage Pins
  • Current- Mode Fixed Frequency Operation: 65kHz - 100kHz - 130kHz
  • Skip-Cycle Operation at Low Peak Currents Only: No Acoustic Noise!
  • Dynamic Self-Supply, No Need of an Auxiliary Winding
  • Internal 1ms Soft-Start
  • Auto-Recovery Internal Output Short-Circuit Protection
  • Latched Overvoltage Protection with Auxiliary Winding Operation
  • Frequency Jittering for better EMI Signature
  • Below 100 mW Standby Power if Auxiliary Winding is Used
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • SPICE Models Available for Transient AC analysis
  • Pb-Free Packages are Available
Applications   End Products
  • Auxiliary Power Supplies
 
  • Low Power AC/DC Adapter for Chargers
Technical Documentation & Design Resources
Design & Development Tools (1) Simulation Models (2)
Reference Designs (3) Data Sheets (1)
Design Notes (13) Package Drawings (3)
Tutorials (1) Videos (2)
Application Notes (19) Evaluation Board Documents (9)
White Papers (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1014LEDGTGEVB Active
Pb-free
90-305 Vac, 0.8 Power Factor, 8 W LED Driver Evaluation Board
NCP1014STBUCGEVB Active
Pb-free
Positive Output Buck Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 2
Digikey (2015-07-09) : 1
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP1014AP065G Active
Pb-free
Halide free
High Voltage Switching Regulator for Offline SMPS PDIP-7 626A-01 NA Tube 50 $0.3
NCP1014AP100G Active
Pb-free
Halide free
High Voltage Switching Regulator for Offline SMPS PDIP-7 626A-01 NA Tube 50 $0.3
NCP1014APL065R2G Last Shipments
Pb-free
Halide free
High Voltage Switching Regulator for Offline SMPS PDIP-7 626AA 3 Tape and Reel 1000  
NCP1014APL100R2G Consult Sales Office
Pb-free
Halide free
High Voltage Switching Regulator for Offline SMPS PDIP-7 626AA 3 Tape and Reel 1000  
NCP1014ST100T3G Active
Pb-free
Halide free
High Voltage Switching Regulator for Offline SMPS SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 4000 $0.35
NCP1014ST65T3G Active
Pb-free
Halide free
High Voltage Switching Regulator for Offline SMPS SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 4000 $0.35
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
Wpi   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 1,000
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 17 to 20
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: Self-Supplied Monolithic Switcher for Low Standby-Power Offline SMPS
Rev. 23 (345kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
GreenPoint® Design Tool
Product Overview

Product Compliance Status Description Control Mode fsw Typ (kHz) fJitter Typ (%) Stand-by Mode RDS(ON) Typ (Ω) V(BR)DSS Max (V) IPeak (mA) HV Start-up Min (V) DSS (mA) UVLO Short Circuit Protection Over Power Comp. Brown-out Latch Package Type
 Pb-free 
 Halide free 
 Active     High Voltage Switching Regulator for Offline SMPS   Current Mode   65   Yes   Yes   11   700   450   Yes   8   Yes   Yes   No   No   Yes   PDIP-7 
 Pb-free 
 Halide free 
 Active     High Voltage Switching Regulator for Offline SMPS   Current Mode   100   Yes   Yes   11   700   450   Yes   8   Yes   Yes   No   No   Yes   PDIP-7 
 Pb-free 
 Halide free 
 Active     High Voltage Switching Regulator for Offline SMPS   Current Mode   100   Yes   Yes   11   700   450   Yes   8   Yes   Yes   No   No   Yes   SOT-223-4 / TO-261-4 
 Pb-free 
 Halide free 
 Active     High Voltage Switching Regulator for Offline SMPS   Current Mode   65   Yes   Yes   11   700   450   Yes   8   Yes   Yes   No   No   Yes   SOT-223-4 / TO-261-4 
Previously Viewed Products
Clear List