feedback
Rate this webpage

Need
Support?


NCN7200: Data Switch, Gigabit Ethernet LAN, with 2:1 Mux/ DeMux and Power-down Feature

Datasheet: Data Switch, Gigabit Ethernet LAN, with 2:1 Mux/ DeMux and Power-Down Feature
Rev. 2 (118.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NCN7200 is pincompatible to the PI3L720ZHE and comes in a 42pin WQFN package (3.5 mm x 9 mm x 0.5 mm Pitch).The NCN7200 is an 8channel, bidirectional switch with a power shutdown feature that puts all outputs in a high impedance state. The switch is compatible with 10/100/1000 BaseT Ethernet standards. The device has 3 additional lines for status indicator LEDs which are switched together with the Ethernet pairs.
Features   Benefits
     
  • Power-down feature
 
  • Conserves energy
  • Three extra channels facilitate LED switching
 
  • Makes end product more user-friendly
  • 8kV HBM(Human Body Model,I/O to GND)
 
  • Makes end product more robust
  • 10kV Contact Discharge(IEC6100042)
 
  • Makes end product more robust
  • Fully Specified for Power Supply Range: 3 V to 3.6 V
 
  • Amply accommodates std 3.3V systems
  • PintoPin Replacement for PI3L720ZHE
 
  • Provides 2nd source safeguard
Applications   End Products
  • Routes signals for 10/100/1000 Mbps Ethernet systems
  • Gigabit LAN switching
 
  • Desktop Computers
  • Notebook PCs
  • Routers and switches
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (5)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCN7200MTGEVB Active
Pb-free
Gigabit Ethernet LAN Switch Evaluation Board
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCN7200MTTWG Lifetime
Pb-free
Halide free
Data Switch, Gigabit Ethernet LAN, with 2:1 Mux/ DeMux and Power-down Feature WQFN-42 510AP 1 Tape and Reel 2000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 58,000
Previously Viewed Products
Clear List

Associated Products
  Do you also need EMI Filters?