HART CMOS Modem

Favorite

Overview

The NCN5193 is a single-chip, CMOS modem for use in highway addressable remote transducer (HART) field instruments and masters. The modem and a few external passive components provide all of the functions needed to satisfy HART physical layer requirements including modulation, demodulation, receive filtering, carrier detect, and transmit-signal shaping. In addition, the NCN5193 also has an integrated DAC for low-BOM current loop slave transmitter implementation.The NCN5193 uses phase continuous frequency shift keying (FSK) at 1200 bits per second. To conserve power the receive circuits are disabled during transmit operations and vice versa. This provides the half-duplex operation used in HART communcations.

  • HART Multiplexers
  • HART Modem Interfaces
  • 4-20 mA Loop Powered Transmitters
  • Single-chip, Half-duplex 1200 Bits per Second FSK Modem
  • Bell 202 Shift Frequencies of 1200 Hz and 2200 Hz
  • Transmit - signal Wave Shaping
  • Receive Band - pass Filter
  • Low Power
  • Internal Oscillator Requires 460.8 kHz, 920 kHz or 1.8 MHz Crystal or Ceramic Resonator
  • SPI Communication
  • Integrated 16 bit Sigma-Delta DAC
  • Meets HART Physical Layer Requirements
  • Industrial Temperature Range of -40°C to +85°C
  • Available in 32-pin NQFP Package
  • These are Pb-Free Devices
  • 1.8 V - 3.5 V Power Supply
  • Compatible with 1.8 V or 3.3 V Microcontroller
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCN5193MNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

1000

N

HART

1200 baud

1

1

1.8

3.5

0.02

550

-

$2.9464

More Details

Show More

1-25 of 25

Products per page

Jump to :