Product Description
The NCN2612 is a 6-channel SPDT switch designed to route PCI Express Gen2 and/or Display Port 1.1 signals. Due to the ultra-low ON-state capacitance (4.1 pF typ) and resistance (7 Ω typ), these switches have a signal bit rate (BR) of 5.0 Gbps, ideal for high frequency data signals. This switch pinout is designed to be used in ATX form factor desktop PCs and is available in a space-saving WQFN package. The NCN2612 uses 80% less quiescent power than other comparable switches.
|
Features |
|
Benefits |
| |
| |
| |
|
-
VDD power supply from 3.0 to 3.6 V
|
|
-
Complies with standard supply range
|
-
Low supply current 250 uA typ
|
|
|
-
6 differential channels 2:1 Mux/Demux
|
|
-
Meets PCIe and D/P requirements
|
|
|
|
-
Supports PCIe 2.0 standard
|
|
Applications |
|
End Products |
- PCI Express switching
- Display Port switching
|
|
- Notebook computers
- Desktop computers
- Server-storage networks
|