Data Switch, 6-Differential Channel 1:2 Switch for PCIe 2.0 and Display Port 1.1

Favorite

Overview

The NCN2612 is a 6-channel SPDT switch designed to route PCI Express Gen2 and/or Display Port 1.1 signals. Due to the ultra-low ON-state capacitance (4.1 pF typ) and resistance (7 Ω typ), these switches have a signal bit rate (BR) of 5.0 Gbps, ideal for high frequency data signals. This switch pinout is designed to be used in ATX form factor desktop PCs and is available in a space-saving WQFN package. The NCN2612 uses 80% less quiescent power than other comparable switches.

  • PCI Express switching
  • Display Port switching
  • Notebook computers
  • Desktop computers
  • Server-storage networks
  • VDD power supply from 3.0 to 3.6 V
  • Low supply current 250 uA typ
  • 6 differential channels 2:1 Mux/Demux
  • Data rate of 5.0 Gbps
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN2612MTTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-56

1

260

REEL

2000

N

12

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :