Power Factor Corrected Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting with thermal foldback

Favorite

Overview

The NCL30388 is a power factor corrected flyback controller targeting isolated constant current LED drivers. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, its biasing and for an optocoupler.The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design.

  • Integral LED Bulbs
  • Integrated LED Drive Electronics
  • LED Light Engines
  • LED Driver Power Supplies
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
  • Integrated HV start up current source
  • Digital PSR CC loop control
  • Digital PSR CV loop control
  • Digital PFC loop algorithm
  • Valley Lock out and Frequency Foldback
  • Secondary Diode and Output Short Protection
  • Open and Shorted LED Protection
  • VCC Undervoltage and overvoltage protection
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30388A1DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Step-Up/Step-Down/SEPIC

9.77

25

14

+300/-500

Variable

Price N/A

More Details

NCL30388B1DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Step-Up/Step-Down/SEPIC

9.77

25

14

+300/-500

variable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :