Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting

Favorite

Overview

The NCL30188 is an Ac-Dc power factor corrected flyback controller targeting isolated and non−isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact,space efficient designs.

  • Integral LED Bulbs
  • Integrated LED Drive Electronics
  • LED Light Engines
  • LED Driver Power Supplies
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • LED Tubes
  • Electronic Control Gear for LED Systems
  • Constant Current Control with Primary Side Feedback
  • Precise Current Regulation Accuracy
  • Power Factor Correction with low harmonic distortion
  • Line Feedforward for Enhanced Regulation Accuracy
  • Wide Vcc operating range
  • User Programmable Thermal Foldback
  • Latched and Auto-recoverable versions
  • Secondary Diode Short Protection
  • VCC Undervoltage and overvoltage protection
  • Open and Shorted LED Protection
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30188ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

N

Step-Up/Step-Down

9.4

26

200

3000

Up to 150

Price N/A

More Details

NCL30188BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

Step-Up/Step-Down

9.4

26

200

3000

Up to 150

$0.2988

More Details

Show More

1-25 of 25

Products per page

Jump to :