LED Driver, AC-DC Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting with Smart Analog/Dimming Capability

Favorite

Overview

The NCL30186 is an AC-DC power factor corrected flyback controller targeting isolated and non−isolated “Smart−dimmable” constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. The current control algorithm supports flyback, buck−boost, and SEPIC topologies. Thanks to a novel control method, the device is able to tightly regulate a constant LED currentfrom the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler.The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and PWM dimming with a dedicated dimming input intended to control the average LED current. To ensure reliable operation at elevated temperatures, a user configurable current foldback circuit is also provided. The NCL30086 is housed inthe SOIC10 which has the same body size as a standard SOIC8.

  • Integrated LED Drive Electronics
  • LED Driver
  • Open Frame LED Driver
  • LED Bulbs and Tubes
  • LED Lighting Engines
  • Electronic Control Gear for LED System
  • Constant Current Control with Primary Side Feedback
  • Power factor correction with low harmonic distortion
  • Precise Current Regulation Accuracy
  • Line feedforward for enhanced regulation accuracy
  • Wide Vcc operating range
  • User Programmable Thermal Foldback
  • Open and Shorted LED/Output Diode Protection
  • Wide temperature range of -40 to 125 °C
  • Dedicated Analog/Digital Dimming control
  • VCC Undervoltage and overvoltage protection
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30186ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-10 NB

1

260

REEL

2500

N

Step-Up/Step-Down

9.4

26

200

3000

Up to 150

Price N/A

More Details

NCL30186BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-10 NB

1

260

REEL

2500

N

Step-Up/Step-Down

9.4

26

200

3000

Up to 150

$0.4129

More Details

NCL30186DDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-10 NB

1

260

REEL

2500

N

Step-Up/Step-Down

9.4

26

200

3000

Up to 150

$0.4129

More Details

Show More

1-25 of 25

Products per page

Jump to :