LED Driver, Constant Current Buck Regulator, 1.0 A

Favorite

Overview

The NCL30160 is an NFET hysteretic step-down, constant-current driver for high power LEDs. Ideal for industrial and general lighting applications utilizing the minimal external components. The NCL30160 operates with an input voltage range from 6.3 V to 40 V. The hysteretic control gives good power supply rejection and fast response during load transients and PWM dimming to LED arrays of varying number and type. A dedicated PWM input (DIM/EN) enables wide range of pulsed dimming and a high switching frequency up to 1.4 MHz allows the use of smaller external components minimizing space and cost. Protection features include resistor-programmed constant LED current, broken/open LED protection, under-voltage and thermal shutdown. The NCL30160 is available in a SOIC-8 package.

  • Constant Current LED Driver
  • MR-16
  • 6.3 V to 40 V Input Voltage
  • Integrated 1 A / 50 mΩ MOSFET
  • Up to 1.4 MHz Operation
  • Short LED Shutdown Protection
  • Thermal Shutdown Protection
  • No Control Loop Compensation Required
  • Externally adjustable LED current
  • Dedicated EN/DIM Pin
  • Supports all ceramic or capacitor-less output
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30160DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Down

6.5

40

40

1

Up to 1400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :