LED Driver Controller, Fixed, Off Time, Switch Mode

Favorite

Overview

The NCL30100 is a compact switching regulator controller intended for space constrained constant current high brightness LED driver applications where high efficiency and small size are important. The controller is based on a peak current, quasi fixed off time control architecture optimized for continuous conduction mode stepdown (buck) operation. This allows the output filter capacitor to be eliminated. In this configuration, a reverse buck topology is used to control a cost effective N-channel MOSFET.

  • Low Voltage Halogen LED Replacement (MR-16)
  • LED Light Bars
  • LED Track Lighting
  • Landscape Lighting
  • Transportation Lighting
  • Outdoor Area Lighting
  • LED Based General Lighting
  • LED Channel Lettering
  • Quasi-Fixed Off Time, Peak Current Control Method
  • Reverse Buck Switching Topology
  • Up to 700 kHz Switching Frequency
  • Up to 95%+ Efficiency
  • No Output Capacitor Needed
  • Vcc Operation from 6.35-18 V
  • -40 to 125 °C
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30100SNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Step-Down

6.65

18

-

1200

Up to 700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :