LED Driver, AC-DC Power Factor Corrected Boost Switching Regulator, Integrated HV MOSFET, Triac Dimmable, Thermal Foldback

Favorite

Overview

The NCL30095A high power factor boost PWM switching regulator is designed to regulate the average current through a string of LEDs. The circuit operates in Critical Conduction Mode (CrM) based on a proven constant on-time control scheme to achieve near unity power factor. In addition to regulating a constant current, the switching regulator is optimized to support leading and trailing edge phase dimming applications. When a dimmer is detected on the AC input, an internal voltage reference of the current regulation loop adjusts the current level based on the dimmer conduction angle so the current through the LED string has a desired value based on a programmed dimming curve. The shape of the dimming curve is intended to emulate the response of an incandescent bulb while achieving NEMA SSL6 and NEMA SSL7A recommendations. An integrated HV MOSFET in a cascoded configuration supports biasing the controller during operation and eliminates the need for an auxiliary winding to provide bias power. A robust suite of protection features are included to ensure proper handling of expected fault conditions without the need for extra circuitry and a dedicated thermal fold-back input proves gradually reduction of the current above a user defined set-point.

  • Integrated LED Drive Electronics
  • LED Bulbs
  • LED Downlights
  • LED Light Engines
  • LED Modules
  • Near-unity Power Factor
  • Critical conduction Mode (CrM)
  • Constant on-time control
  • Accurate current regulation (+/- 2% typical)
  • Compatible with leading and trailing edge phase controlled dimmers
  • Cascoded configuration
  • Open and Shorted LED/Output Diode Protection
  • User programmable thermal current fold-back
  • Cycle- by- cycle current limiting
  • Wide Temperature range of -40 to 125 °C
  • Integrated HV MOSFET
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30095ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14 NB Less Pin 4

3

260

REEL

2500

N

Step-Up

30

380

Step up

500

Variable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :