Quasi-Resonant Primary Side Current-Mode Controller for LED Lighting

Favorite

Overview

The NCL30080 is a PWM current mode controller targeting isolated flyback and non-isolated buck-boost constant current topologies. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to precisely regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler.

  • Integrated LED Drive Electronics
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Light Engines
  • Primary Side Sensing
  • Wide Vcc Range
  • Precise LED Current Regulation of 1% typical
  • ∼ 0.9 PF with passive valley fill
  • Open and shorted output protection
  • Secondary Diode Short Protection
  • Wide Temperature range of -40 to 125 °C
  • Shorted Current Sense Fault Detection
  • Input Line Voltage Sensing
  • Auto-recoverable and Latched versions
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30080ASNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Flyback

9.4

26

200

2500

Up to 150

Price N/A

More Details

NCL30080BSNT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Flyback

9.4

26

200

2500

Up to 150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :