High Power Factor Offline Single Stage LED Driver, with High Voltage Startup

Active

Overview

The NCL30060 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.

  • Offline LED Drivers
  • Electronic Control Gear for Lighting
  • LED Engine Electronics

  • LED General Lighting

  • High Voltage Startup
  • Constant ON Time Power Factor Correction
  • Frequency Dithering
  • Cycle-by-cycle current limit
  • Output Winding Short Circuit Protection
  • Direct Opto-coupler Feedback Connection
  • Integrated 12 V Gate Clamp
  • 250 mA Source/400 mA Sink Capablity
  • Input Brownout Protection
  • Maximum On Time Protection
  • Resistor Based On Time Programming
  • SOIC-7 (1 lead removed)

Tools and Resources

Product services, tools and other useful resources related to NCL30060
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30060B2DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

Y

Flyback

30

700

240

3000

Variable

$0.5031

More Details

NCL30060B3DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Flyback

30

700

240

3000

Variable

Price N/A

More Details

NCL30060B4DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

N

Flyback

30

700

240

3000

Variable

Price N/A

More Details

NCL30060BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-7

1

260

REEL

2500

Y

Flyback

30

700

240

3000

Variable

$0.5031

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.