LED Driver, High-Voltage Half-Bridge Controller

Favorite

Overview

The NCL30059B is a self−oscillating high voltage MOSFET driverprimarily tailored for LED driver applications using half−bridgetopology. LLC and LCC configurations are supported with optimizedwide range control offered by the latter for Constant Current (CC)applications. Due to its proprietary 600 V technology, the driver isuseful for bulk voltages utilized in 277 VAC lighting applications.

  • LED Electronic Control Gear
  • LED Driver Power Supplies
  • Power Supplies for LED Signage
  • AC-DC Low Ripple LED Drivers
  • LED Luminaires
  • Wide operating frequency range from 25 kHz to 250 kHz
  • Minimum frequency adjust accuracy 3 %
  • 100 ms PFC delay timer
  • Adjustable Brown-out
  • Dead Time − 0.6 µs
  • Internal 600 V Half bridge gate driver
  • PSR current regulation ± 2%
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30059BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Half-Bridge

12 VDC

580 VDC

16 V Mupper/lower

1 A/ 0.5 A - ISink/Source

245

$0.4786

More Details

Show More

1-25 of 25

Products per page

Jump to :