LED Driver, High Efficiency, Single Stage, Power Factor Corrected

Favorite

Overview

The NCL30001 is a switch mode power supply controller intended for medium to high power single stage power factor (PF) corrected isolated flyback LED Drivers. It employs a Continuous Conduction Mode (CCM) control technique to ensure near unity power factor across a wide range of input voltages and output power.

  • LED Street Lighting
  • Low Bay LED Lighting
  • LED based Wall Packs and Wall Washers
  • Elctronic Control Gear
  • Power Factored High Power LED Drivers
  • Power Supplies
  • Power Adapters
  • Adjustable Operating Frequency from 20-250 kHz
  • Frequency Jittering
  • Brown Out Detector
  • Internal 160 msec Fault Timer
  • High Accuracy Multiplier
  • Voltage Feedforward
  • Fixed Frequency Average Current Mode Control
  • Independent Latch-off input
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30001DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

Flyback

40

500

20 VGATE

40/20 ns - Rise/Fall time

Up to 150

$1.2075

More Details

Show More

1-25 of 25

Products per page

Jump to :