LED Driver, Dimmable, Power Factor Corrected

Favorite

Overview

The NCL30000 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected isolated flyback LED Drivers. It employs a Critical Conduction Mode (CrM) control technique to ensure near unity power factor across a wide range of input voltages and output power.

  • <40 W single stage high power factor constant current drivers
  • Commercial and residential LED fixtures
  • LED driver power supplies
  • LED-based down lights
  • TRIAC dimmable LED-based PAR lamps
  • Power factor corrected constant voltage supplies
  • Constant on-time PWM control
  • Cycle-by-cycle current protection
  • Low current sense threshold of 500 mV
  • Reference design for TRIAC line dimmers
  • Source 500 mA / Sink 800 mA totem pole gate driver
  • Low 2.0 mA typical operating current
  • Very low 24 µA typical startup current
  • PbFree, halogen free/BFR free and RoHS compliant
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
Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCL30000DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Flyback

12.5

308 VAC

20 VGATE

500/800 - Source/Sink

Variable

$0.5932

More Details

Show More

1-25 of 25

Products per page

Jump to :