TinyLogic UHS Dual 2-Input NAND Gate with Schmitt Trigger Inputs

Favorite

Overview

The NC7WZ132 is a dual two-input NAND Gate from ON Semiconductor's Ultra High Speed Series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V independent of VCC operating voltage. Schmitt trigger inputs achieve typically 1V hysteresis between the positive-going and negative-going input threshold voltage at 5V VCC.

  • This product is general usage and suitable for many different applications.
  • Space saving US8 surface mount package
  • MicroPak™ Pb-Free leadless package
  • Ultra High Speed; tPD 3.1 ns typ into 50 pF at 5V VCC
  • High Output Drive; ±24 mA at 3V VCC
  • Broad VCC Operating Range; 1.65V to 5.5V
  • Matches the performance of LCX when operated at 3.3V VCC
  • Power down high impedance inputs/output
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented
  • Schmitt trigger inputs are tolerant of slow changing input signals
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7WZ132K8X

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

NAND

2

1.65

5.5

3.1

32

$0.1168

More Details

NC7WZ132K8X-L22236

Loading...

Lifetime

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

NAND

2

1.65

5.5

3.1

32

$0.1365

More Details

NC7WZ132L8X

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

NAND

2

1.65

5.5

3.1

32

$0.1188

More Details

NC7WZ132L8X-L22185

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

F

NAND

2

1.65

5.5

3.1

32

$0.1373

More Details

Show More

1-25 of 25

Products per page

Jump to :