TinyLogic UHS Dual 2-Input NAND Gate

Favorite

Overview

The NC7WZ00 is a dual 2-Input NAND Gate from ON Semiconductor's Ultra High Speed Series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V independent of VCC operating voltage.

  • This product is general usage and suitable for many different applications.
  • Space saving US8 surface mount package
  • MicroPak™ Pb-Free leadless package
  • Ultra High Speed; tPD 2.4 ns typ into 50 pF at 5V VCC
  • High Output Drive; ±24 mA at 3V VCC
  • Broad VCC Operating Range; 1.65V-5.5V
  • Matches the performance of LCX when operated at 3.3V VCC
  • Power down high impedance inputs/output
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7WZ00K8X

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

NAND

2

1.65

5.5

2.4

32

$0.1152

More Details

NC7WZ00K8X-L22236

Loading...

Lifetime

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

NAND

2

1.65

5.5

2.4

32

$0.1415

More Details

NC7WZ00L8X

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

NAND

2

1.65

5.5

2.4

32

$0.1192

More Details

NC7WZ00L8X-L22185

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

NAND

2

1.65

5.5

2.4

32

$0.1228

More Details

Show More

1-25 of 25

Products per page

Jump to :