TinyLogic UHS D-Type Flip-Flop with Preset and Clear

Favorite

Overview

The NC7SZ74 is a single, D-type, CMOS flip-flop with preset and clear from ON Semiconductor’s ultra high-speed series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive, while maintaining low static power dissipation over a very broad VCC operating range of 1.65V to 5.5V VCC. The inputs and outputs are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V, independent of VCC operating voltage. The signal level applied to the D input is transferred to the Q output during the positive-going transition of the CLK pulse.

  • This product is general usage and suitable for many different applications.
  • Space saving US8 surface mount package
  • MicroPak™ Pb-Free leadless package
  • Ultra High Speed; tPD 2.6 ns Typ into 50 pF at 5V VCC
  • High Output Drive; ± 24 mA at 3V VCC
  • Broad VCC Operating Range; 1.65V to 5.5V
  • Power down high impedance inputs/output
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SZ74K8X

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

Single D-type CMOS

1

1.65

5.5

5

32

$0.1168

More Details

NC7SZ74K8X-L22236

Loading...

Lifetime

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

Single

1

1.65

5.5

5

32

$0.1423

More Details

NC7SZ74L8X

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

Single D-type CMOS

1

1.65

5.5

5

32

$0.1188

More Details

NC7SZ74L8X-L22185

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

F

Single

1

1.65

5.5

5

32

$0.1385

More Details

Show More

1-25 of 25

Products per page

Jump to :