1-Bit Low Power Bus Switch

Favorite

Overview

The NC7SZ384 provides 1-bit of ultra high-speed CMOS TTL-compatible bus switch. The low On Resistance of the switch allows inputs to be connected to outputs with minimal propagation delay and without generating additional ground bounce noise. The device is organized as a 1-bit switch with a bus enable (OE#) signal. When OE# is LOW, the switch is on and Port A is connected to Port B. When OE# is HIGH, the switch is open and a high-impedance state exists between the two ports.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ leadless package
  • 5ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low ICC
  • Zero bounce in flow-through mode
  • Control inputs compatible with TTL level
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NC7SZ384M5X

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

1

1

SPDT

10

20

4

5.5

Price N/A

More Details

NC7SZ384P5X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

1

1

SPDT

10

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :