TinyLogic UHS 2-Input AND Gate

Favorite

Overview

The NC7SZ08 is a single two-input AND gate from ON Semiconductor’s Ultra-High Speed (UHS) series of TinyLogic®. The device is fabricated with advanced CMOS technology to achieve ultra-high speed with high output drive while maintaining low static power dissipation over a broad VCC operating range. The devise is specified to operate over the 1.65V to 5.5V VCC operating range. The inputs and output are high impedance when VCC is 0V. Inputs tolerate voltages up to 5.5V, independent of VCC operating voltage.

  • This product is general usage and suitable for many different applications.
  • Ultra-High Speed: tPD 2.7ns (Typical) into 50pF at 5V VCC
  • High Output Drive: ±24mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Matches Performance of LCX Operated at 3.3V VCC
  • Power Down High Impedance Inputs/Outputs
  • Over-Voltage Tolerance inputs facilitate 5V to 3V Translation
  • Proprietary Noise/EMI Reduction Circuitry
  • Ultra-Small MicroPak™ Packages
  • Space-Saving SC-74A and SC70 Packages

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SZ08FHX

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

AND

1

1.65

5.5

2.7

32

$0.08

More Details

NC7SZ08FHX-L22175

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

F

AND

1

1.65

5.5

2.7

32

$0.0816

More Details

NC7SZ08L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

AND

1

1.65

5.5

2.7

32

$0.0816

More Details

NC7SZ08L6X-L22175

Loading...

Lifetime

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

F

AND

1

1.65

5.5

2.7

32

$0.1015

More Details

NC7SZ08M5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

AND

1

1.65

5.5

2.7

32

$0.0364

More Details

NC7SZ08M5X-L22090

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

F

AND

1

1.65

5.5

2.7

32

$0.0719

More Details

NC7SZ08P5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

AND

1

1.65

5.5

2.7

32

$0.0323

More Details

NC7SZ08P5X-F22057

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

AND

1

1.65

5.5

2.7

32

$0.0687

More Details

Show More

1-25 of 25

Products per page

Jump to :