TinyLogic HST 2-Input OR Gate

Favorite

Overview

The NC7ST32 is a single 2-Input high performance CMOS OR Gate, with TTL-compatible inputs. Advanced Silicon Gate CMOS fabrication assures high speed and low power circuit operation. ESD protection diodes inherently guard both inputs and output with respect to the VCC and GND rails. High gain circuitry offers high noise immunity and reduced sensitivity to input edge rate. The TTL-compatible inputs facilitate TTL to NMOS/CMOS interfacing. Device performance is similar to MM74HCT but with ½ the output current drive of HC/HCT.

  • This product is general usage and suitable for many different applications.
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MIcroPak™ leadless package
  • High Speed; tPD <7 ns typ, VCC = 5V, CL = 15 pF
  • Low Quiescent Power; ICC <1 µA typ, VCC = 5.5V
  • Balanced Output Drive; 2 mA IOL, -2 mA IOH
  • TTL-compatible inputs

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7ST32L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

OR

1

4.5

5.5

6.1

2

$0.0945

More Details

NC7ST32L6X-L22175

Loading...

Lifetime

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

F

OR

1

4.5

5.5

6.1

2

$0.1043

More Details

NC7ST32M5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

OR

1

4.5

5.5

6.1

2

$0.0364

More Details

NC7ST32M5X-L22090

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

F

OR

1

4.5

5.5

6.1

2

$0.0736

More Details

NC7ST32P5X

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

OR

1

4.5

5.5

6.1

2

$0.0323

More Details

NC7ST32P5X-L22057

Loading...

Lifetime

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

F

OR

1

4.5

5.5

6.1

2

$0.0675

More Details

Show More

1-25 of 25

Products per page

Jump to :