TinyLogic ULP D-Type Flip-Flop with Preset and Clear

Favorite

Overview

The NC7SP74 is a single D-type CMOS Flip-Flop with preset and clear from ON Semiconductor's Ultra Low Power (ULP) Series of TinyLogic®. Ideal for applications where battery life is critical, this product is designed for ultra low power consumption within the VCC operating range of 0.9V to 3.6V. The internal circuit is composed of a minimum of inverter stages including the output buffer, to enable ultra low static and dynamic power. The NC7SP74, for lower drive requirements, is uniquely designed for optimized power and speed, and is fabricated with an advanced CMOS technology to achieve best in class speed operation while maintaining extremely low CMOS power dissipation. The signal level applied to the D input is transferred to the Q output during the positive going transition of the CLK pulse.

  • This product is general usage and suitable for many different applications.
  • Space saving US8 surface mount package
  • MicroPak™ Pb-Free leadless package
  • 0.9V to 3.6V VCC supply operation
  • 3.6V overvoltage tolerant I/Os at VCC from 0.9V to 3.6V
  • tPD3.0 ns typ for 3.0V to 3.6V VCC4.0 ns typ for 2.3V to 2.7V VCC5.0 ns typ for 1.65V to 1.95V VCC6.0 ns typ for 1.40V to 1.60V VCC9.0 ns typ for 1.10V to 1.30V VCC24.0 ns typ for 0.90V VCC
  • Power-Off high impedance inputs and outputs
  • Static Drive (IOH/IOL)±2.6 mA @ 3.00V VCC±2.1 mA @ 2.30V VCC±1.5 mA @ 1.65V VCC±1.0 mA @ 1.40V VCC±0.5 mA @ 1.10V VCC±20 µA @ 0.9V VCC
  • Uses patented Quiet Series™ noise/EMI reduction circuitry
  • Ultra low dynamic power
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
tpd Max (ns)

IO Max (mA)

Reference Price

NC7SP74K8X

Loading...

Lifetime

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

Single D-type CMOS

1

0.9

3.6

7

2.6

$0.1717

More Details

NC7SP74L8X

Loading...

Lifetime

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

Single D-type CMOS

1

0.9

3.6

7

2.6

$0.1713

More Details

Show More

1-25 of 25

Products per page

Jump to :