TinyLogic ULP Buffer with 3-STATE Output

Favorite

Overview

The NC7SP126 is a single Buffer with 3-STATE output from ON Semiconductor's Ultra-Low Power (ULP) series of TinyLogic®. Ideal for applications where battery life is critical, this product is designed for ultra-low power consumption within the VCC operating range of 0.9V to 3.6V VCC. The internal circuit is composed of a minimum of inverter stages, including the output buffer, to enable ultra-low static and dynamic power. The NC7SP126, for lower drive requirements, is uniquely designed for optimized power and speed, and is fabricated with an advanced CMOS technology to achieve best in class speed operation while maintaining extremely low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/O's at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD
  • 3.0ns: Typical for 3.0V to 3.6V VCC
  • 4.0ns: Typical for 2.3V to 2.7V VCC
  • 5.0ns: Typical for 1.65V to 1.95V VCC
  • 6.0ns: Typical for 1.40V to 1.60V VCC
  • 10.0ns: Typical for 1.10V to 1.30V VCC
  • 26.0ns: Typical for 0.90V VCC
  • Power-Off High-Impedance Inputs and Outputs
  • Static Drive (IOH/IOL)
  • ±2.6mA at 3.00V VCC
  • ±2.1mA at; 2.30V VCC
  • ±1.5mA at 1.65V VCC
  • ±1.0mA at 1.40V VCC
  • ±20µA at 0.9V VCC
  • ±0.5mA at 1.10V VCC
  • Ultra-Small MicroPak™ Leadfree Package
  • Uses Proprietary Quiet Series™ Noise/EMI Reduction Circuitry
  • Ultra-Low Dynamic Power
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SP126FHX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

1

3-State

0.9

3.6

4

2.6

Price N/A

More Details

NC7SP126FHX-L22780

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

F

1

3-State

0.9

3.6

4

2.6

$0.0957

More Details

NC7SP126L6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

1

3-State

0.9

3.6

4

2.6

Price N/A

More Details

NC7SP126P5X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

1

3-State

0.9

3.6

4

2.6

Price N/A

More Details

NC7SP126P5X-L22735

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

1

3-State

0.9

3.6

4

2.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :