TinyLogic ULP 2-Input AND Gate

Favorite

Overview

The NC7SP08 is a single two-input AND gate from ON Semiconductor’s Ultra Low Power (ULP) series of TinyLogic®. Ideal for applications where battery life is critical, this product is designed for ultra low power consumption within the VCC operating range of 0.9V to 3.6V. The internal circuit is composed of a minimum of inverter stages, including the output buffer, to enable ultra low static and dynamic power. The NC7SP08, for lower drive requirements, is uniquely designed for optimized power and speed and is fabricated with an advanced CMOS technology to achieve best-in-class speed of operation, while maintaining extremely low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 0.9V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.9V to 3.6V
  • Extremely High Speed tPD
  • 2.5ns: Typical for 3.0V to 3.6V VCC
  • 5.0ns: Typical for 2.3V to 2.7V VCC
  • 6.0ns: Typical for 1.65V to 1.95V VCC
  • 7.0ns: Typical for 1.40V to 1.60V VCC
  • 11.0ns: Typical for 1.10V to 1.30V VCC
  • 27.0ns: Typical for 0.90V VCC
  • Power-Off High-Impedance Inputs and Outputs
  • High Static Drive (IOH/IOL)
  • ±2.6mA at 3.00V VCC
  • ±2.1mA at 2.30V VCC
  • ±1.5mA at 1.65V VCC
  • ±1.0mA at 1.40V VCC
  • ±20µA at 0.90V VCC
  • ±0.5mA at 1.10V VCC
  • Ultra-Small MicroPak™ Packages
  • Uses Proprietary Quiet Series™ Noise/EMI Reduction Circuitry
  • Ultra-Low Dynamic Power
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7SP08FHX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

AND

1

0.9

3.6

5

2.6

Price N/A

More Details

NC7SP08L6X

Loading...

Active

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

AND

1

0.9

3.6

5

2.6

$0.1023

More Details

NC7SP08P5X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

N

AND

1

0.9

3.6

5

2.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :