2:1 Multiplexer/Demultiplexer Bus Switch

Favorite

Overview

The NC7SB3257 is a high performance, 2:1 NMOS passgate multiplexer/demultiplexer. The device is fabricated with advanced sub-micron CMOS technology to achieve high speed enable and disable times and low On Resistance. The device is specified to operate over the 4.0 to 5.5V VCC operating range. The control input tolerates voltages up to 5.5V independent of the VCC operating range.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Space saving SC70 6-lead surface mount package
  • Ultra small MicroPak™ leadless package
  • Typical 3ohm switch resistance @ 5.0V VCC
  • Minimal propagation delay through the switch
  • Power down high impedance control input
  • Zero bounce in flow through mode
  • TTL compatible control input
  • Overvoltage tolerance of control input to 7.0V
  • Break before make enable circuitry
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NC7SB3257P6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

2

SPDT

10

20

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :