TinyLogic UHS Triple Buffer

Favorite

Overview

The NC7NZ34 is a triple buffer from ON Semiconductor's Ultra High Speed Series of TinyLogic® in the space saving US8 package. The device is fabricated with advanced CMOS technology to achieve ultra high speed with high output drive while maintaining low static power dissipation over a very broad VCC operating range. The device is specified to operate over the 1.65V to 5.5V VCC range. The inputs and outputs are high impedance when VCC is 0V. Inputs tolerate voltages up to 7V independent of VCC operating voltage.

  • This product is general usage and suitable for many different applications.
  • Space saving US8 surface mount package
  • MicroPak™ Pb-Free leadless package
  • Ultra High Speed: tPD 2.4 ns Typ into 50 pF at 5V VCC
  • High Output Drive: ±24 mA at 3V VCC
  • Broad VCC Operating Range: 1.65V to 5.5V
  • Power down high impedance inputs/outputs
  • Overvoltage tolerant inputs facilitate 5V to 3V translation
  • Patented noise/EMI reduction circuitry implemented
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NC7NZ34K8X

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

3

CMOS

1.65

5.5

2.4

32

$0.1172

More Details

NC7NZ34K8X-L22236

Loading...

Lifetime

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

3

CMOS

1.65

5.5

2.4

32

$0.1411

More Details

NC7NZ34L8X

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

5000

N

3

CMOS

1.65

5.5

2.4

32

$0.1152

More Details

Show More

1-25 of 25

Products per page

Jump to :