feedback
Rate this webpage

Need
Support?


NBXSBA022: Crystal Oscillator Module, PureEdge™, 187.5 MHz LVPECL, 3.3 V

Datasheet: Crystal Oscillator Module, 3.3 V, 187.5 MHz PureEdge™ LVPECL
Rev. 2 (154.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NBXSBB022/NBXSBA022 single frequency crystal oscillator (XO) is designed to meet today's requirements for 3.3 V LVPECL clock generation applications. The device uses a high Q fundamental crystal and Phase Lock Loop (PLL) multiplier to provide 187.5 MHz, ultra low jitter and phase noise LVPECL differential output.
Features   Benefits
     
  • LVPECL Differential Output
 
  • Board to Board self reference
  • Uses High Q Fundamental Mode Crystal and PLL Multiplier
 
  • Small compact package
  • Ultra Low Jitter and Phase Noise 0.4 ps (12 kHz 20 MHz)
 
  • Precision Clocking
  • Hermetically Sealed Ceramic SMD Package
 
  • Extended Lifetime and Increased Reliability
  • RoHS Compliant
 
  • Industry Standard
  • Operating Range 3.3 V 10%
 
  • Compatible with Low Voltage Systems
  • Total Frequency Stability 20 PPM or 50 PPM
 
  • High Reliability
Applications   End Products
  • Clock Systems
  • Clock Systems
 
  • Networking Systems
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (1)
Data Sheets (1) Evaluation Board Documents (2)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
XOCLCC6EVB Active
Clock Oscillation Module Evaluation Board
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NBXSBA022LN1TAG Consult Sales Office
Pb-free
Halide free
Crystal Oscillator Module, PureEdge™, 187.5 MHz LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 1000  
NBXSBA022LNHTAG Consult Sales Office
Pb-free
Halide free
Crystal Oscillator Module, PureEdge™, 187.5 MHz LVPECL, 3.3 V CLCC-6 848AB 1 Tape and Reel 100  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

Associated Products
  Do you also need Drivers & Fanout Buffers?

Do you need a device with an LVDS output? NBXSPA022