PLL Synthesized Clock Generator, Programmable, 3.3 V / 5.0 V (50 to 800 MHz)

Favorite

Overview

The NBC12430 and NBC12430A are a general purpose, PLL based synthesized clock sources. The VCO will operate over a frequency range of 400 MHz to 800 MHz. The VCO frequency is sent to the N-output divider, where it can be configured to provide division ratios of 1, 2, 4, or 8. The VCO and output frequency can be programmed using the parallel or serial interfaces to the configuration logic. Output frequency steps of 250 KHz, 500 KHz, 1.0 MHz, 2.0 MHz can be achieved using a 16 MHz crystal, depending on the output dividers settings. The PLL loop filter is fully integrated and does not require any external components. The NBC12430 is specified to operate across the commercial temperature range. The NBC12430A is specified to operate across the industrial temperature range.

  • Clock generation and synthesis for computing and servers.
  • Best-in-Class Output Jitter Performance, ±20 ps Peak-to-Peak
  • 50 MHz to 800 MHz Programmable Differential PECL Outputs
  • Fully Integrated Phase-Lock-Loop with Internal Loop Filter
  • Parallel Interface for Programming Counter and Output Dividers During Power-Up
  • Minimal Frequency Overshoot
  • Serial 3-Wire Programming Interface
  • Crystal Oscillator Interface
  • Operating Range: VCC = 3.135 V to 5.25 V
  • CMOS and TTL Compatible Control Inputs
  • Drop-in Replacement for Motorola MC12430
  • Pb-Free Packages are Available
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
Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NBC12430AMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

TUBE

74

N

CMOS

ECL

5

10-100

50-800

±20

5

-

175

425

0

70

Price N/A

More Details

NBC12430FAR2G

Loading...

Active

CAD Model

Pb

A

H

P

LQFP-32

2

260

REEL

2000

N

CMOS

ECL

5

10-100

50-800

±20

5

-

175

425

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :