PCIe Clock Generator, Automotive Grade, Dual Output, 3.3 V

Favorite

Overview

The NBA3N5573 is an automotive grade precision, low phase noise clock generator that supports PCI Express and Ethernet requirements. The device accepts a 25 MHz fundamental mode parallel resonant crystal and generates a differential HCSL output at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies. Outputs can interface with LVDS with proper termination. This device is housed in 3 mm x 3 mm, 0.5 p QFN16 package with wettable flanks to accommodate visual inspection.

  • Automotive
  • Networking
  • Industrial Equipment
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3 and Gen 4
  • Gigabit Ethernet
  • FB DIMM
  • Infotainment and In−Cabin Electronics
  • Autonomous Vehicles
  • Switch and Router
  • Set Top Box
  • Servers, Desktop Computers
  • Automated Test Equipment
  • Typical Period Jitter RMS of 1.5 ps
  • Uses 25 MHz Fundamental Mode Parallel Resonant Crystal
  • AEC−Q100 Qualified and PPAP Capable
  • No External Loop Filter Required
  • HCSL Differential Output or LVDS with Proper Termination
  • Four Selectable Multipliers of the Input Frequency
  • Output Enable with Tri−State Outputs
  • PCIe Gen1, Gen2, Gen3, Gen4, QPI, UPI Jitter Compliant
  • Operating Supply Voltage Range 3.3 V ±10%
  • Operating Temperature Range −40°C to +105°C
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NBA3N5573MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-16

1

260

REEL

3000

Y

LVCMOS

HCSL

3.3

25

25-200

2

1.5

0.4

340

700

-40

105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :