2 x 2 Crosspoint Switch, Differential, 1.8 V / 2.5 V, with CML Outputs Clock / Data Buffer / Translator

Favorite

Overview

The NB7V72M is a high bandwidth, low voltage, fully differential 2 x 2 crosspoint switch with CML outputs. The NB7V72M design is optimized for low skew and minimal jitter as it produces two identical copies of Clock or Data operating up to 5 GHz or 6.5 Gb/s, respectively. As such, the NB7V72M is ideal for SONET, GigE, Fiber Channel, Backplane and other clock/data distribution applications. The differential IN/IN inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, or LVDS logic levels. The 16 mA differential CML outputs provide matching internal 50 ohm terminations and produce 400 mV output swings when externally terminated with a 50 ohm resistor to VCC. The NB7V72M is the 1.8 V/2.5 V CML version of the NB7L72M and is offered in a low profile 3 x 3 mm 16-pin QFN package.

  • Gigabit Ethernet Data/Clock Routing
  • SONET Data/Clock Routing
  • Switch Fabric Clock Routing
  • Redundant Switchover
  • Maximum Input Data Rate > 6.5 Gb/s
  • Data Dependent Jitter < 15 ps pk-pk
  • Maximum Input Clock Frequency > 5 GHz.
  • Random Clock Jitter < 0.8 ps RMS
  • Internal 50-ohm Input Termination Resistors
  • -40C to +85C Ambient Operating TemperaturerPas
  • Gigabit Ethernet data/clock routing
  • SONET data/clocking routingSONET data/clocking routing
  • Switch fabric clock routing
  • Redundant switchover
  • Backplane redundancy
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
Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

NB7V72MMNHTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

100

Y

2:2

2

LVDS

CML

1.8

5000

0.5

30

150

Price N/A

More Details

NB7V72MMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

2:2

2

LVDS

CML

1.8

5000

0.5

30

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :