2 x 2 Crosspoint Switch, Differential, 2.5 V / 3.3 V, with CML Outputs Clock / Data Buffer / Translator

Active

Overview

The NB7L72M is a high bandwidth, low voltage, fully differential 2 x 2 crosspoint switch with CML outouts. The NB7L72M design is optimized for low skew and minimal jitter as it produces two identical copies of Clock or Data operating up to 7GHz or 10Gb/s, respectively. As such, the NB7L72M is ideal for SONET, GigE, Fiber Channel, Backplane and other clock/data distribution applications. The differential IN/INb inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, or LVDS logic levels. The 16mA differential CML outputs provide matching internal 50-ohm terminations and produce 400mV output swings when externally terminated with a 50-ohm resistor to VCC. The NB7L72M is the 2.5V/3.3V version of the and NB7V72M and is offered in a low profile 3x3 mm 16-pin QFN package.

  • Routers and Switches
  • Networking
  • Routers and Switches
  • Maximum Data Rate > 10Gbps
  • Maximum Clock Frequency > 7GHz
  • Random Clock Jitter < 0.5ps RMS
  • 30ps typical output rise & fall times
  • Differential CML Outputs
  • 2.5V or 3.3V Operating Voltage
  • Internal 50-ohm Input Termination
  • Industrial Temperature Range

Tools and Resources

Product services, tools and other useful resources related to NB7L72M

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

NB7L72MMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

No

2:1

2

CML

ECL

LVDS

CML

3.3

8500

0.2

10

150

Price N/A

More Details

NB7L72MMNHTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

100

No

2:1

2

CML

ECL

LVDS

CML

3.3

8500

0.2

10

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.