2.5 V / 3.3 V 1:8 LVPECL Fanout Buffer

Favorite

Overview

2.5V / 3.3V 1:8 LVPECL high performance differential 1:8 Clock/Datafanout buffer. The NB7L1008 produces eight identical output copiesof Clock or Data operating up to 7 GHz or 12 Gb/s, respectively.

  • Computer server - Data Redundancy
  • Line card clocking
  • Cloud Servers
  • Mini Servers
  • Typical Maximum Input Data Rate > 12 Gb/s Typical
  • Data Dependent Jitter < 15 ps
  • Low Skew 1:8 LVPECL Outputs, < 20 ps max
  • 160 ps Typical Propagation Delay
  • Multi−Level Inputs, accepts LVPECL, CML, LVDS
  • Internal Input Termination Resistors, 50 ohm
  • VREFAC Reference Output
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
Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB7L1008MNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

TUBE

74

Y

Buffer

1

1:8

LVDS

ECL

3.3

0.2

20

0.16

80

7000

12000

Price N/A

More Details

NB7L1008MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

1000

Y

Buffer

1

1:8

LVDS

ECL

3.3

0.2

20

0.16

80

7000

12000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :