2x2 Crosspoint Switch, 2.5 V / 3.3 V Differential, with CML Outputs

Active

Overview

The NB6L72M is a high-bandwidth fully differential 2 X 2 Crosspoint Switch with internal source termination and CML output structure, optimizedfor low skew and minimal jitter. The differential inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, LVDS, LVCMOS, or LVTTL logic levels. The SELECT inputs are single-ended and can be driven with LVCMOS/LVTTL. The 16mA differential CML outputs provide matching internal 50-ohm terminations and 400mV output swings when externally terminated with a 50-ohm resistor to VCC. The device is offered in a small 3mm x3mm 16-pin QFN package. The NB6L72M is a member of the ECLinPS MAX family of high performance products.

  • Clock / Data Distribution
  • Input Clock Frequency > 3.0GHzInput Data Rate > 3 Gbps
  • Internal Input Termination Resistors, 50-

Tools and Resources

Product services, tools and other useful resources related to NB6L72M

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Input/Output Ratio

Channels

Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tJitter Typ (ps)

tskew(OO) Max (ps)

tpd Typ (ns)

Reference Price

NB6L72MMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

No

2:2

1

CML

CMOS

ECL

LVDS

CML

2.5

3000

0.2

20

0.36

Price N/A

More Details

NB6L72MMNR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

2:2

1

CML

CMOS

ECL

LVDS

CML

2.5

3000

0.2

20

0.36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.