Clock / Data Fanout Buffer, 1:2 AnyLevel™ Input, LVDS, 2.5 V

Favorite

Overview

The NB6L11S is a differential 1:2 Clock or Data Receiver and will accept AnyLevel input signals: LVPECL, CML, LVCMOS, LVTTL, or LVDS. These signals will be translated to LVDS and two identical copies of Clock or Data will be distributed, operating up to 2.0 GHz or 2.5 Gb/s, respectively. As such, the NB6L11S is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications. The NB6L11S has a wide input common mode range from GND + 50mV to VCC - 50mV. Combined with the 50-ohm internal termination resistors at the inputs, the NB6L11S is ideal for translating a variety of differential or single-ended Clock or Data signals to 350mV typical LVDS output levels. The NB6L11S is the 2.5 V version of the NB6N11S and is offered in a small 3mm X 3mm 16-QFN package. Application notes, models, and support documentation are available at www.onsemi.com.

  • Basestations, Networking, Computing, and ATE
  • Input Clock Frequency > 2.0GHz
  • Input Data Rate > 2.5Gb/s
  • 1 ps Maximum RMS Clock Jitter
  • Typically 10 ps of Data Dependent Jitter
  • 380 ps Typical Propagation Delay
  • 120 ps Typical Rise and Fall Times
  • Single Power Supply Vcc=2.5V ± 5%
  • Pb-Free
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
Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB6L11SMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

Y

Buffer

1

1:2

TTL

LVDS

2.5

0.5

25

0.38

170

2000

2500

Price N/A

More Details

NB6L11SMNR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

Buffer

1

1:2

TTL

LVDS

2.5

0.5

25

0.38

170

2000

2500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :