Product Description
NB4N855S is a clock or data Receiver/Driver/Buffer/Translator capable of translating AnyLevelTM input signal (LVPECL, CML, HSTL, LVDS, or LVTTL/LVCMOS) to LVDS. Depending on the distance, noise immunity of the system design, and transmission line media, this device will receive, drive or translate data or clock signals up to 1.5 Gb/s or 1.0 GHz, respectively. This device is pin-for-pin plug in compatible to the SY55855V in a 3.3 V applications.
The NB4N855S has a wide input common mode range of GND + 50 mV to VCC - 50 mV. This feature is ideal for translating differential or single-ended data or clock signals to 350 mV typical LVDS output levels.
The device is offered in a small 10 lead MSOP package. NB4N855S is targeted for data, wireless and telecom applications as well as high speed logic interface where jitter and package size are main requirements.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Guaranteed Input Clock Frequency up to 1.0 GHz
|
|
|
-
Guaranteed Input Data Rate up to 1.5 Gb/s
|
|
|
-
490 ps Maximum Propagation Delay
|
|
|
-
1.0 ps Maximum RMS Jitter
|
|
|
-
180 ps Maximum Rise/Fall Times
|
|
|
-
Single Power Supply; VCC = 3.3 V ±10%
|
|
|
-
Temperature Compensated TIA/EIA-644 Compliant LVDS Outputs
|
|
|
-
GND + 50 mV to VCC - 50 mV VCMR Range
|
|
|
-
Pb-Free Packages is Available
|
|
|
|
Applications |
|
End Products |
- Translation of all major signal types to LVDS in heterogenous systems.
- Signal driving and reception in communications and networking applications.
|
|
|