Translator, 3.3 V, 2.5 Gb/s Dual AnyLevel™ to LVDS Receiver/Driver/Buffer, with Internal Termination

Favorite

Overview

NB4N527S is a clock or data Receiver/Driver/Buffer/Translator capable of translating AnyLevelTM input signal (LVPECL, CML, HSTL, LVDS, or LVTTL/LVCMOS) to LVDS. Depending on the distance, noise immunity of the system design, and transmission line media, this device will receive, drive or translate data or clock signals up to 2.5 Gb/s or 1.25 GHz, respectively.
The NB4N527S has a wide input common mode range of GND+50 mV to VCC-50 mV combined with two 50 Ω internal termination resistors is ideal for translating differential or single-ended data or clock signals to 350 mV typical LVDS output levels without use of any additional external components.
The device is offered in a small 3 mm x 3 mm QFN-16 package. NB4N527S is targeted for data, wireless and telecom applications as well as high speed logic interface where jitter and package size are main requirements.

  • OC-3 to OC-48 SDH/SONET Clock & Data Applications
  • 1 GbE, 1G & 2G Fibrechannel Clock & Data Applications
  • Precision LVDS Clock Buffering & Translation
  • Maximum Input Clock Frequency up to 1.25 GHz
  • Maximum Input Data Rate up to 2.5 Gb/s
  • 500 ps Maximum Propagation Delay
  • 2 ps Maximum RMS Jitter
  • 300 ps Maximum Rise/Fall Times
  • Single Power Supply; VCC = 3.3 V +/- 10%
  • Temperature Compensated TIA/EIA644 Compliant LVDS Outputs
  • Internal 50 Termination Resistor per Input Pin
  • GND + 50 mV to VCC 50 mV VCMR Range
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
Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB4N527SMNG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

TUBE

123

Y

Signal Driver

2

1:1

LVDS

LVDS

3.3

0.5

25

0.37

140

1500

2500

Price N/A

More Details

NB4N527SMNR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

Signal Driver

2

1:1

LVDS

LVDS

3.3

0.5

25

0.37

140

1500

2500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :