Multi Level Clock / Data Input to CML Receiver / Buffer / Translator, 2.5 Gbps, 3.3 V

Active

Overview

The NB4N11M is a differential 1−to−2 clock/data distribution/translation chip with CML output structure, targeted for high−speed clock/data applications. The device is functionally equivalent to the EP11, LVEP11, SG11 or 7L11M devices. The device produces two identical differential output copies of clock or data signal operating up to 2.5 GHz or 2.5 Gb/s, respectively. As such, NB4N11M is ideal for SONET, GigE, Fiber Channel, Backplane and other clock/data distribution applications.

Inputs accept LVPECL, CML, LVCMOS, LVTTL, or LVDS. The CML outputs are 16 mA open collector which requires resistor (RL) load path to VTT termination voltage. The open collector CML outputs must be terminated to VTT at power up. Differential outputs produces current mode logic (CML) compatible levels when receiver loaded with 50 Ω or 25 Ω loads connected to 1.8 V, 2.5 V or 3.3 V supplies. This simplifies device interface by eliminating a need for coupling capacitors.

  • Clock distribution in high speed networking and Automated Test Equipment.
  • Maximum Input Clock Frequency > 2.5 GHz
  • Maximum Input Data Rate > 2.5 Gb/s
  • Typically 1 ps of RMS Clock Jitter
  • Typically 10 ps of Data Dependent Jitter @ 2.5 Gb/s, RL = 25 Ω
  • 420 ps Typical Propagation Delay
  • 150 ps Typical Rise and Fall Times
  • Operating Range: VCC = 3.0 V to 3.6 V with VEE = 0 V and VTT = 1.8 V to 3.6 V
  • Functionally Compatible with Existing 2.5 V / 3.3 V LVEL, LVEP, EP, and GigaComm Devices
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NB4N11M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB4N11MDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Yes

Buffer

1

1:2

CML

LVCMOS

LVDS

LVPECL

LVTTL

CML

3.3

1

25

0.42

300

2500

2500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.