1.2 V Dual Channel CMOS Buffer / Translator

Favorite

Overview

The NB3U23C is a 2−input, 2−output buffer/voltage translator for a UFS (Universal Flash Storage) application in a mobile phone. This dual channel CMOS buffer accepts 1.8 V CMOS input and translates it to 1.2 V CMOS output. The device is powered using single supply of 1.2 V ±5%.The NB3U23C is packaged in an ultra−small 6−pin SC70−6 package and a 6 pin thin UDFN package

  • Universal Flash Storage
  • Computing and Peripherals
  • Portable and Wireless
  • Smart Phones
  • Tablets
  • Camera
  • E-readers
  • Operating Frequency: 52 MHz (Max)
  • Propagation Delay: 5 ns (Max)
  • Low Standby Current: < 10 µA at 1.2 V VDD
  • Low Phase Noise Floor: −150 dBc/Hz (Typ)
  • Low Phase Noise Floor: −150 dBc/Hz (Typ)
  • Rise/Fall Times (tr/tf): 2 ns (Max)
  • Operating Supply Voltage Range (VDD): 1.2 V ±5%
  • Operating Temperature Range (Industrial): −40°C to 85°C
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
Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3U23CMNTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

Buffer

2

1:1

CMOS

CMOS

1.2

0.15

-

5

2000

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :