Clock Generator, Crystal to 25 MHz, 100 MHz, 125 MHz, 200 MHz, 3.3 V, with Dual HCSL

Favorite

Overview

The NB3N5573 is a high precision, low phase noise clock generator that supports PCI Express and Ethernet requirements. The device is accepts a 25 MHz fundamental mode parallel resonant crystal and generates differential HCSL output at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies.

  • Gigabit Ethernet
  • FB DIMM
  • PCIe Clock Generation Gen 1, Gen 2, Gen 3, Gen 4
  • Servers
  • Networking Equipment
  • Set Top Box
  • Typical Period RMS jitter of 1.5 ps
  • HCSL Differential Output
  • Uses 25 MHz Fundamental Mode Parallel Resonant Crystal
  • Industrial Temperature Range -40C to +85C
  • Operating Range 3.3 V +/- 10%
  • PCIe Gen1, Gen2, Gen3, Gen4, QPI, UPI Jitter Compliant
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
Input Level

Output Level

VS Typ (V)

fin Typ (MHz)

fout Typ (MHz)

tJitter(Cy-Cy) Typ (ps)

tJitter(Period) Typ (ps)

tJitter(Φ) Typ (ps)

tR & tF Typ (ps)

tR & tF Max (ps)

TA Min (°C)

TA Max (°C)

Reference Price

NB3N5573DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

Y

LVCMOS

HCSL

3.3

25

25-200

2

1.5

0.4

340

700

-40

85

Price N/A

More Details

NB3N5573DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

LVCMOS

HCSL

2.97

25

25-200

2

1.5

0.4

340

700

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :