Clock / Data Fanout Buffer, 1:4, 3.3 V, with CMOS Outputs

Favorite

Overview

The NB3N551 is a low skew 1-to 4 clock fanout buffer, designed for clock distribution in mind. The NB3N551 specifically guarantees low output-to-output skew. Optimal design, layout and processing minimize skew within a device and from device to device. The output enable (OE) pin three-states the outputs when low.

  • Clock fan out in routers, switches and other networking applications
  • Input/Output clock frequency up to 180 MHz
  • Low Skew Ouptuts (50ps)
  • Output Enable puts device in three-state mode
  • Operating Range: VDD = 3.0 V to 5.25V
  • Full Industrial Temperature Range 8-pin SOIC
  • Full RoHS certification
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
Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

NB3N551DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

Buffer

1

1:4

CMOS

CMOS

5

2

160

3

1000

180

-

Price N/A

More Details

NB3N551DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Buffer

1

1:4

CMOS

CMOS

5

2

160

3

1000

180

-

Price N/A

More Details

NB3N551MNR4G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

1000

Y

Buffer

1

1:4

CMOS

CMOS

5

2

160

3

1000

180

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :